Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two 3.3V differential LVPECL output pairs
  • Using a 31.25MHz or 26.041666 crystal, the two output banks can be independently set for 625MHz, 312.5MHz, 156.25MHz or 125MHz
  • Crystal oscillator interface
  • VCO range: 560MHz to 700MHz
  • RMS phase jitter @ 625MHz (1.875MHz - 20MHz): 0.4ps (typical)
  • Full 3.3V supply mode
  • 0°C to 70°C ambient operating temperature
  • Industrial temperature available upon request
  • Available in lead-free (RoHS 6) compliant package

Description

The 843242 is a 2 differential output LVPECL Synthesizer designed to generate Ethernet reference clock frequencies. Using a 31.25MHz or 26.041666MHz, 18pF parallel resonant crystal, the following frequencies can be generated based on the settings of 4 frequency select pins (SEL[A1:A0], SEL[B1:B0]): 625MHz, 312.5MHz, 156.25MHz, and 125MHz.

The two banks have their own dedicated frequency select pins and can be independently set for the frequencies mentioned above. The 843242 our 3rd generation low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter, easily meeting Ethernet jitter requirements. The 843242 is packaged in a small 16-pin TSSOP package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843242AGLFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
843242AGLFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?