Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 9 LVCMOS/LVTTL outputs
  • Selectable CLK0 and CLK1 can accept the following input levels: LVCMOS and LVTTL
  • Maximum output frequency: 250MHz
  • Output skew: 115ps (maximum)
  • Part-to-part skew: 500ps (maximum)
  • Additive phase jitter, RMS: 0.02ps (typical) @ 3.3V
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature

Description

The 83947I-147 is a low skew, 1-to-9 LVCMOS/LVTTL Fanout Buffer. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The effective fanout can be increased from 9 to 18 by utilizing the ability of the outputs to drive two series terminated lines. Guaranteed output and part-to-part skew characteristics make the 83947I-147 ideal for high performance, 3.3V or 2.5V single ended applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
83947AYI-147LFObsoleteN/AOut of StockTQFP32#Tray30250#Yese3 Sn-40 to 85°C
83947AYI-147LFTObsoleteN/AOut of StockTQFP32#Reel32000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?