Description
The 78K0R/Kx3-L Group is supported only for customers who have already adopted these products. The RL78/G13, RL78/G1F Groups are recommended for new designs.
Applications
- Home Appliance
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CPU | RTC | LVD or PVD | DMA | I/O Ports | Timer | ADC | Ethernet | Temp. Range (°C) | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UPD78F1000GB-GAF-AX | NRND | N/A | Out of Stock | Contact | LQFP | 16 | 16KB | 0 | 1KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | |||
| UPD78F1000GB(R)-GAF-AX | NRND | N/A | Out of Stock | Contact | LQFP | 16 | 16KB | 0 | 1KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | |||
| UPD78F1001GA-HAA-AX | NRND | N/A | Out of Stock | Contact | TFQFP | 1ku | $3.94 | 16 | 32KB | 0 | 1.5KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | JAPAN | JAPAN |
| UPD78F1001GA(R)-HAA-AX | NRND | N/A | Out of Stock | Contact | TFQFP | 1ku | $4.15 | 16 | 32KB | 0 | 1.5KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | JAPAN | JAPAN |
| UPD78F1001GA(S)-HAA-AX | NRND | N/A | Out of Stock | Contact | TFQFP | 1ku | $3.84 | 16 | 32KB | 0 | 1.5KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | JAPAN | JAPAN |
| UPD78F1001GB-GAF-AX | NRND | N/A | Out of Stock | Contact | LQFP | 16 | 32KB | 0 | 1.5KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | |||
| UPD78F1002GA-HAA-AX | NRND | N/A | Out of Stock | Contact | TFQFP | 1ku | $3.91 | 16 | 48KB | 0 | 2KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | JAPAN | JAPAN |
| UPD78F1002GA(R)-HAA-AX | Obsolete | N/A | Out of Stock | Contact | TFQFP | 16 | 48KB | 0 | 2KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | |||
| UPD78F1002GB-GAF-AX | NRND | N/A | Out of Stock | Contact | LQFP | 16 | 48KB | 0 | 2KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | |||
| UPD78F1003GA-HAA-AX | NRND | N/A | In Stock | Contact | TFQFP | 1ku | $4.33 | 16 | 64KB | 0 | 3KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | JAPAN | JAPAN |
| UPD78F1003GA(R)-HAA-AX | Obsolete | N/A | Out of Stock | Contact | TFQFP | 16 | 64KB | 0 | 3KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | |||
| UPD78F1003GA(S)-HAA-AX | NRND | N/A | Out of Stock | Contact | TFQFP | 1ku | $4.23 | 16 | 64KB | 0 | 3KB | 48# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 41 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | JAPAN | JAPAN |
| UPD78F1003GB-GAF-AX | NRND | N/A | Out of Stock | Contact | LQFP | 1ku | $4.12 | 16 | 64KB | 0 | 3KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1003GB(R)-GAF-AX | NRND | N/A | Out of Stock | Contact | LQFP | 1ku | $4.56 | 16 | 64KB | 0 | 3KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1003GB(R)-GAF-E1-AX | NRND | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 3KB | 44# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 37 | 16-bit x 8-ch | 10-bit x 10-ch | No | -40 to +85 | 3 | |||
| UPD78F1004GB-GAG-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 32KB | 0 | 1.5KB | 52# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 45 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | |||
| UPD78F1005GB-GAG-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 48KB | 0 | 2KB | 52# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 45 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | |||
| UPD78F1006GB-GAG-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 3KB | 52# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 45 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | |||
| UPD78F1006GB(S)-GAG-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 3KB | 52# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 45 | 16-bit x 8-ch | 10-bit x 11-ch | No | -40 to +85 | 3 | |||
| UPD78F1007F1-AN1-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFBGA | 16 | 32KB | 0 | 1.5KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1007F1(S)-AA2-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFBGA | 16 | 32KB | 0 | 1.5KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1007GA-HAB-AX | Obsolete | N/A | Out of Stock | Contact | TFQFP | 16 | 32KB | 0 | 1.5KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1007GB-GAH-AX | Obsolete | N/A | Out of Stock | Contact | LFQFP | 16 | 32KB | 0 | 1.5KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1007GK-GAJ-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 32KB | 0 | 1.5KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1008F1-AA2-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFBGA | 16 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1008F1-AN1-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFBGA | 16 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1008GA-HAB-AX | Obsolete | N/A | Out of Stock | Contact | TFQFP | 16 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1008GB-GAH-AX | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 16 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1008GB(R)-GAH-AX | Obsolete | N/A | Out of Stock | Contact | LFQFP | 16 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1008GK-GAJ-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 48KB | 0 | 2KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009F1-AA2-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFBGA | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009F1-AN1-A | Obsolete | N/A | Out of Stock | Contact | VFBGA | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009F1(S)-AA2-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFBGA | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009F1(S)-AN1-A | Obsolete | N/A | Out of Stock | Contact | VFBGA | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009GA-HAB-AX | Obsolete | N/A | Out of Stock | Contact | TFQFP | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009GA(S)-HAB-AX | Obsolete | N/A | Out of Stock | Contact | TFQFP | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009GB-GAH-AX | Obsolete | N/A | Out of Stock | Contact | LFQFP | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1009GB(R)-GAH-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $5.04 | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1009GK-GAJ-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 3KB | 64# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 55 | 16-bit x 8-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1010GC-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 4KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1010GC(R)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 4KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1010GC(S)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 64KB | 0 | 4KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1010GK-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 64KB | 0 | 4KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1010GK(R)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 64KB | 0 | 4KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1010GK(S)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 64KB | 0 | 4KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1011GC-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 96KB | 0 | 6KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1011GC(R)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 96KB | 0 | 6KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1011GC(S)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 96KB | 0 | 6KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1011GK-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 96KB | 0 | 6KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1011GK(R)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $5.7 | 16 | 96KB | 0 | 6KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1011GK(S)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 96KB | 0 | 6KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1012GC-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 128KB | 0 | 8KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1012GC(R)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 128KB | 0 | 8KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1012GC(S)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 128KB | 0 | 8KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1012GK-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 128KB | 0 | 8KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1012GK(R)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 128KB | 0 | 8KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1012GK(S)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 128KB | 0 | 8KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1013F1-BAK-A | Obsolete | N/A | Out of Stock | Contact | TFBGA | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013F1(S)-BAK-A | Obsolete | N/A | Out of Stock | Contact | TFBGA | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013GC-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013GC(R)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013GC(S)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013GF-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013GF(R)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1013GF(S)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 96KB | 0 | 6KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1014F1-BAK-A | Obsolete | N/A | Out of Stock | Contact | TFBGA | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1014F1(S)-BAK-A | Obsolete | N/A | Out of Stock | Contact | TFBGA | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1014GC-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1014GC(R)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.38 | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1014GF-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1014GF(R)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1014GF(S)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 128KB | 0 | 8KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1027GC-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 192KB | 0 | 10KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1027GC(R)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 192KB | 0 | 10KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1027GC(S)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 192KB | 0 | 10KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1027GK-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 192KB | 0 | 10KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1027GK(R)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 192KB | 0 | 10KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1027GK(S)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 192KB | 0 | 10KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1028GC-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 256KB | 0 | 12KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1028GC(R)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 256KB | 0 | 12KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1028GC(S)-GAD-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 256KB | 0 | 12KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1028GK-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 256KB | 0 | 12KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1028GK(R)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 256KB | 0 | 12KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1028GK(S)-GAK-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 256KB | 0 | 12KB | 80# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 71 | 16-bit x 12-ch | 10-bit x 12-ch | No | -40 to +85 | 3 | |||
| UPD78F1029GC-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 192KB | 0 | 10KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1029GC(R)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.98 | 16 | 192KB | 0 | 10KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1029GC(S)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.66 | 16 | 192KB | 0 | 10KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1029GF-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 192KB | 0 | 10KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1029GF(R)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 192KB | 0 | 10KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1029GF(S)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 192KB | 0 | 10KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1030GC-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 256KB | 0 | 12KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1030GC(R)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $7.53 | 16 | 256KB | 0 | 12KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | MALAYSIA | JAPAN |
| UPD78F1030GC(S)-UEU-AX | NRND | N/A | Out of Stock | Contact | LFQFP | 16 | 256KB | 0 | 12KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1030GF-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 256KB | 0 | 12KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1030GF(R)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 256KB | 0 | 12KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 | |||
| UPD78F1030GF(S)-GAS-AX | Obsolete | N/A | Out of Stock | Contact | LQFP | 16 | 256KB | 0 | 12KB | 100# | 1.8 - 5.5 | 20MHz | 78K0R | No | Yes | Yes | 89 | 16-bit x 12-ch | 10-bit x 16-ch | No | -40 to +85 | 3 |
Loading
Filters
Applied Filters
Log in required to subscribe
- Application NoteAI-generated Summary: The document details control software for Macronix MX25/66L serial NOR flash memory using Renesas RX, RL78, and 78KOR/Kx3-L MCUs. It covers configuration register read/write, security settings, write protection, quad mode enable/disable, data read/write, erase, ID read, busy wait, and 4-byte address mode. The software operates in clock synchronous single master mode via SPI, supporting single, dual, and quad SPI. It supports one communication channel, controls up to two identical flash devices, and allows user-defined communication speed and endian mode. Operation confirmation conditions for RX111 MCU with RSPI and SCI interfaces are provided.Related Files:
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Technical Update
- Product Change Notice
- Application NoteAI-generated Summary: The document details control software for Renesas MCUs managing Micron Technology's N25Q Serial NOR Flash Memory. It describes the software's role as a device driver using the MCU's on-chip serial communication in single, dual, or quad SPI modes. Users can specify communication speed and select one serial communication channel. The software supports controlling up to two identical flash memory devices and both big-endian and little-endian operations. Operation confirmation conditions for the RX63N MCU family include hardware specs, development environment, and software versions.Related Files:
- Application NoteAI-generated Summary: The document details control software for Micron Technology's P5Q serial phase change memory using Renesas RX and RL78 family MCUs. It explains the software's role as a device driver operating in clock synchronous SPI modes (single, dual, quad), supporting one communication channel and up to two memory devices. The software accommodates user-specified communication speeds and endian modes. Operation confirmation conditions for RX63N MCU, including hardware specs and software versions, are also provided.Related Files:
- Application NoteAI-generated Summary: The SPI Serial Flash memory control software manages Micron Technology M45PE series SPI Serial Flash memory devices using Renesas MCUs in clock synchronous single-master mode. It supports up to two devices, configurable communication rates, and both endian modes. The software operates via the MCU's internal serial communication function and requires specific ports for device selection. Evaluation confirms compatibility with RX610 and RX62N groups under specified operating conditions, including voltage, frequency, and development environments.Related Files:
- Application NoteAI-generated Summary: The SPI Serial Flash memory control software manages Micron Technology M25P series SPI Serial Flash memory devices using Renesas MCUs. It operates in SPI mode with clock synchronous communication, supporting up to two devices and configurable communication rates. The software supports both big and little endian modes and requires specific MCU internal serial communication functions and ports for device selection. Evaluation confirms compatibility with RX610 and RX62N groups under specified operating conditions, including voltage, frequency, and development environments.Related Files:
- Application NoteRX Family, RL78 Family, 78K0R/Kx3-L Renesas R1EX25xxx Series Serial EEPROM Control Software Rev.1.06AI-generated Summary: The document details the Renesas R1EX25xxx Series Serial EEPROM control software for RX, RL78, and 78KOR/Kx3-L MCU families. It describes driver initialization, read/write processes, command handling, and internal functions. The software manages SPI Serial EEPROM devices via MCU's synchronous serial communication, supporting up to two devices with configurable communication speed and endian modes. Evaluation conditions for RX610 MCU include operating frequency, voltage, development environment, and compiler settings.Related Files:
- Brochure
- Manual - HardwareRelated Files:
Recommended Documents (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Manual - Hardware
- Manual - HardwareRelated Files:
- Manual - Software
Manuals & Guides (3)
- Application NoteAI-generated Summary: The document details control software for Macronix MX25/66L serial NOR flash memory using Renesas RX, RL78, and 78KOR/Kx3-L MCUs. It covers configuration register read/write, security settings, write protection, quad mode enable/disable, data read/write, erase, ID read, busy wait, and 4-byte address mode. The software operates in clock synchronous single master mode via SPI, supporting single, dual, and quad SPI. It supports one communication channel, controls up to two identical flash devices, and allows user-defined communication speed and endian mode. Operation confirmation conditions for RX111 MCU with RSPI and SCI interfaces are provided.Related Files:
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteAI-generated Summary: The document details control software for Renesas MCUs managing Micron Technology's N25Q Serial NOR Flash Memory. It describes the software's role as a device driver using the MCU's on-chip serial communication in single, dual, or quad SPI modes. Users can specify communication speed and select one serial communication channel. The software supports controlling up to two identical flash memory devices and both big-endian and little-endian operations. Operation confirmation conditions for the RX63N MCU family include hardware specs, development environment, and software versions.Related Files:
- Application NoteAI-generated Summary: The document details control software for Micron Technology's P5Q serial phase change memory using Renesas RX and RL78 family MCUs. It explains the software's role as a device driver operating in clock synchronous SPI modes (single, dual, quad), supporting one communication channel and up to two memory devices. The software accommodates user-specified communication speeds and endian modes. Operation confirmation conditions for RX63N MCU, including hardware specs and software versions, are also provided.Related Files:View More (18)
Application Notes & White Papers (18)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
Errata & Technical Updates (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
- Brochure
Marketing Collateral (4)
Other (21)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- Compiler/AssemblerC Compiler Package for the RL78 and 78K Families [IDE: CS+]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorHigh-performance full-spec emulator for 78K0R MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Programmer (Unit/SW)Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- SimulatorSimulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
- Code GeneratorPeripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- Compiler/AssemblerC Compiler Package for the RL78 and 78K Families [IDE: CS+]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorHigh-performance full-spec emulator for 78K0R MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.View More (17)
Software & Tools (17)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (7)
Sample Code (7)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Unable to configure SPI on Renesas RL 78 G14
Bonjour,Hi everybody, I'm working on implementing Serial Peripheral Interface (SPI) from the Renesas RL78 G14 (R5F104LE) to acceloremeter. .I'm using Renesas e2studio and the Serial Array unit of the RL78 (CSI). if there is anyone could help me or send to me an example. Thaks. Merci
Jan 16, 2015
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.