Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 78K0R/Kx3-C Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCCAN (ch)EthernetTemp. Range (°C)
UPD78F1846AGK-GAK-AXObsoleteN/AOut of StockContactLFQFP1696KB06KB80#2.7 - 5.520MHz78K0RNoYesYes7116-bit x 11-ch10-bit x 12-chNo-40 to +85
UPD78F1846AGK(R)-GAK-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP1696KB06KB80#2.7 - 5.520MHz78K0RNoYesYes7116-bit x 11-ch10-bit x 12-chNo-40 to +85
UPD78F1846AGK(S)-GAK-AXObsoleteN/AOut of StockContactLFQFP1696KB06KB80#2.7 - 5.520MHz78K0RNoYesYes7116-bit x 11-ch10-bit x 12-chNo-40 to +85
UPD78F1846GK-GAK-AXNRNDN/AOut of StockContactLFQFP080#78K0RNoNoNo0No
UPD78F1847AGK-GAK-AXObsoleteN/AOut of StockContactLFQFP16128KB08KB80#2.7 - 5.520MHz78K0RNoYesYes7116-bit x 11-ch10-bit x 12-chNo-40 to +85
UPD78F1847GK-GAK-AXNRNDN/AOut of StockContactLFQFP080#78K0RNoNoNo0No
UPD78F1848AGC-UEU-AXObsoleteN/AOut of StockContactLFQFP1696KB06KB100#2.7 - 5.520MHz78K0RNoYesYes8916-bit x 11-ch10-bit x 16-chNo-40 to +85
UPD78F1848AGC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP1696KB06KB100#2.7 - 5.520MHz78K0RNoYesYes8916-bit x 11-ch10-bit x 16-chNo-40 to +85
UPD78F1848AGC(S)-UEU-AXObsoleteN/AOut of StockContactLFQFP1696KB06KB100#2.7 - 5.520MHz78K0RNoYesYes8916-bit x 11-ch10-bit x 16-chNo-40 to +85
UPD78F1848GC-UEU-AXNRNDN/AOut of StockContactLFQFP0100#78K0RNoNoNo0No
UPD78F1849AGC-UEU-AXObsoleteN/AOut of StockContactLFQFP16128KB08KB100#2.7 - 5.520MHz78K0RNoYesYes8916-bit x 11-ch10-bit x 16-chNo-40 to +85
UPD78F1849GC-UEU-AXNRNDN/AOut of StockContactLFQFP0100#78K0RNoNoNo0No