Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 78K0/Fx2-L is an 8-bit microcontroller with low power consumption for automotive applications.

Applications

  • Body
Part NumberStatusSamplesStockPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCCAN (ch)EthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
UPD78F0856MAA-FAA-GNRNDN/AOut of StockPackage816KB00.75KB16#1.8 - 5.520MHz78K0NoYesNo118-bit x 2-ch, 16-bit x 2-ch10-bit x 4-ch0No-40 to +85°C3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?