Skip to main content
Renesas Electronics Corporation
Fast CMOS Buffer/Clock Driver

Package Information

Pkg. Type:SSOP
Pkg. Code:PYG20
Lead Count (#):20
Pkg. Dimensions (mm):7.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Core Voltage (V)5
FunctionBuffer
Input TypeLVCMOS
Inputs (#)2
Length (mm)7.2
MOQ192
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Skew (ps)500
Output TypeLVCMOS
Output Voltage (V)5
Outputs (#)10
Package Area (mm²)38.2
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)7.2 x 5.3 x 1.73
Qty. per Carrier (#)64
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.73
Width (mm)5.3

Description

The 74FCT810T is a dual bank inverting/non-inverting clock driver built using advanced dual metal CMOS technology. It consists of two banks of drivers, one inverting and one non-inverting. Each bank drives five output buffers from a standard TTL-compatible input. The FCT810T has a low output skew, pulse skew, and package skew. Inputs are designed with hysteresis circuitry for improved noise immunity. The outputs are designed with TTL output levels and controlled edge rates to reduce signal noise. The part has multiple grounds, minimizing the effects of ground inductance.