Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low additive phase jitter RMS: 50fs
  • Extremely low skew outputs (50ps)
  • Low-cost clock buffer
  • Packaged in an 8-pin SOIC and 8-pin DFN, Pb-free
  • Input/Output clock frequency up to 200MHz
  • Low-power CMOS technology
  • Operating voltages of 1.8V to 3.3V
  • Extended temperature range: -40 °C to +105 °C)

Description

The 74FCT38072S is a low skew, single input to two output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
COL2.0 x 2.0 x 0.580.5
SOIC4.9 x 3.9 x 1.581.27

Applied Filters: