Skip to main content
8 BIT BAL. DRV. OCTAL BUS

Package Information

Lead Count (#) 20
Pkg. Type PDIP
Pkg. Code PD20
Pitch (mm) 2.54
Pkg. Dimensions (mm) 26.0 x 7.62 x 3.3

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type PDIP
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 26.0
MOQ 432
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 198.1
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 26.0 x 7.62 x 3.3
Qty. per Carrier (#) 18
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 3.3
Width (mm) 7.62

Description

This product is obsolete.