Skip to main content
Renesas Electronics Corporation
DUAL 1 OF 4 DECODER

Package Information

Pkg. Type:QSOP
Pkg. Code:PC16
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)4.9
MOQ388
Moisture Sensitivity Level (MSL)1
Package Area (mm²)18.6
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)4.9 x 3.8 x 1.47
Qty. per Carrier (#)97
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

Description

This product is obsolete.