| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 7381L16G | Obsolete | N/A | Out of Stock | PGA | 68# | C | No | Tray |
| 7381L16J | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L16J/5570 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L16J8 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L16J8/5570 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L20G | Obsolete | N/A | Out of Stock | PGA | 68# | C | No | Tray |
| 7381L20J | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L20J/5571 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L20J8 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L20J8/5571 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L25G | Obsolete | N/A | Out of Stock | PGA | 68# | C | No | Tray |
| 7381L25J | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L25J/5181 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L25J8 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L30G | Obsolete | N/A | Out of Stock | PGA | 68# | C | No | Tray |
| 7381L30GB | Obsolete | N/A | Out of Stock | PGA | 68# | M | No | Tray |
| 7381L30J | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L30J8 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L40G | Obsolete | N/A | Out of Stock | PGA | 68# | C | No | Tray |
| 7381L40J | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L40J8 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
| 7381L55G | Obsolete | N/A | Out of Stock | PGA | 68# | C | No | Tray |
| 7381L55J | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Tube |
| 7381L55J8 | Obsolete | N/A | Out of Stock | PLCC | 68# | C | No | Reel |
Support Communities
-
UART for PE_HMI1
Hello, I'm working with a PE-HMI1 board and I'm trying to get UART working. I want to use rs232 connection between the board and my pc. I have the following configuration: - RTOS: ThreadX - One thread with sf_uart_comms framework (channel 5, asynchronous mode enabled, RXI TXI ...
Nov 14, 2016 -
Incorrect value in HCI_LE_Read_Buffer_Size response over HCI
Hello Dialog, There is a bug in firmware 1.0.8 for 14681. When requesting the buffer size over HCI the chip responds with 27, which should be 251 as max packet size over air in BT4.2 is 251 bytes using the "Data Packet Length Extension". This reduces throughput ...
Apr 17, 2017 -
Reduce the current consumption in DSPS project
Hi, I'm using DSPS 3.150.2. The average current of BLE is about 90-100uA. Under some conditions, I would like to switch off the radio and stop BLE broadcast to reduce the current consumption as much as possible, how to achieve it? Also, ext_sleep is used ...
Apr 13, 2017