Skip to main content
16 BIT CASCADABLE ALU

Package Information

Lead Count (#) 68
Pkg. Type PGA
Pkg. Code GU68
Pitch (mm) 2.54
Pkg. Dimensions (mm) 29.46 x 29.46 x 3.68

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PGA
Lead Count (#) 68
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 29.46
MOQ 21
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 867.9
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 29.46 x 29.46 x 3.68
Qty. per Carrier (#) 21
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 3.68
Width (mm) 29.46

Description

This product is obsolete.