Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Total Available Memory = 2,359,296 bits
  • Available Memory in blocks of 256 x 36
  • Independent Read and Write access per queue
  • 100% Bus Utilization, Read and Write on every clock cycle
  • 166 MHz High speed operation (6ns cycle time)
  • 3.7ns access time
  • Global Bus Matching - (All Queues have same Input Bus Width and Output Bus Width)
  • User Selectable Bus Matching Options: – x36in to x36out – x18in to x36out – x9in to x36out – x36in to x18out – x36in to x9out
  • FWFT mode of operation on read port
  • JTAG Functionality (Boundary Scan)
  • Available in a 256-pin PBGA package
  • Industrial temperature range (-40C to +85C) is available

Description

The 72V51456 multi-queue flow-control device is a single chip within which between 1 and 16 discrete FIFO queues can be setup. All queues within the device have common data input bus, (write port) and a common data output bus, (read port). Data written into the write port is directed to a respective queue via an internal de-multiplex operation, addressed by the user. Data read from the read port is accessed from a respective queue via an internal multiplex operation, addressed by the user.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V51456L6BBObsoleteN/AOut of StockPBGA256#CNoTray
72V51456L6BB8ObsoleteN/AOut of StockPBGA256#CNoReel
72V51456L7-5BBObsoleteN/AOut of StockPBGA256#CNoTray
72V51456L7-5BB8ObsoleteN/AOut of StockPBGA256#CNoReel
72V51456L7-5BBIObsoleteN/AOut of StockPBGA256#INoTray