Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 10 ns read/write cycle time
  • 5V input tolerant
  • Read and Write clocks can be independent
  • Dual-Ported zero fall-through time architecture
  • Empty and Full Flags signal FIFO status
  • Programmable Almost-Empty and Almost-Full flags can be set to any depth
  • Programmable Almost-Empty and Almost-Full flags default to Empty+7, and Full-7, respectively
  • Output Enable puts output data bus in high-impedance state
  • Available in 32-pin PLCC and TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V251 is an 8K x 9 First-In, First-Out memory with clocked read and write controls. It is a 3.3V version of the 72251 device and is applicable for a wide variety of data buffering needs such as graphics, local area networks and interprocessor communication. It has 9-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dualclock operation.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V251L10JObsoleteN/AOut of StockPLCC32#CNoTube
72V251L10J8ObsoleteN/AOut of StockPLCC32#CNoReel
72V251L10JGObsoleteN/AOut of StockPLCC32#CYesTube
72V251L10JG8ObsoleteN/AOut of StockPLCC32#CYesReel
72V251L10PFObsoleteN/AOut of StockTQFP32#CNoTray
72V251L10PF8ObsoleteN/AOut of StockTQFP32#CNoReel
72V251L10PFGObsoleteN/AOut of StockTQFP32#CYesTray
72V251L10PFG8ObsoleteN/AOut of StockTQFP32#CYesReel
72V251L15JObsoleteN/AOut of StockPLCC32#CNoTube
72V251L15J8ObsoleteN/AOut of StockPLCC32#CNoReel
72V251L15JGIObsoleteN/AOut of StockPLCC32#IYesTube
72V251L15JGI8ObsoleteN/AOut of StockPLCC32#IYesReel
72V251L15JIObsoleteN/AOut of StockPLCC32#INoTube
72V251L15JI8ObsoleteN/AOut of StockPLCC32#INoReel
72V251L15PFObsoleteN/AOut of StockTQFP32#CNoTray
72V251L15PF8ObsoleteN/AOut of StockTQFP32#CNoReel
72V251L15PFGIObsoleteN/AOut of StockTQFP32#IYesTray
72V251L15PFGI8ObsoleteN/AOut of StockTQFP32#IYesReel
72V251L15PFIObsoleteN/AOut of StockTQFP32#INoTray
72V251L15PFI8ObsoleteN/AOut of StockTQFP32#INoReel
72V251L20JObsoleteN/AOut of StockPLCC32#CNoTube
72V251L20J8ObsoleteN/AOut of StockPLCC32#CNoReel
72V251L20PFObsoleteN/AOut of StockTQFP32#CNoTray
72V251L20PF8ObsoleteN/AOut of StockTQFP32#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?