Features
- Pin and functionally compatible with 720X family
- Low power consumption
- Ultra high speed—12ns access time
- Asynchronous and simultaneous read and write
- Fully expandable by both word depth and/or bit width
- Status Flags: Empty, Half-Full, Full
- Auto-retransmit capability
- MIL-STD-883, Class B available in 28 pin (300 & 600 mil) Cerdip and 32 pin LCC packages
- Industrial temperature range (–40C to +85C) is available
- Available in 28 pin PDIP (300 & 600 mil), and 32 pin PLCC packages
Description
The 7205 is a 8K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
Parameters
| Attributes | Value |
|---|---|
| Core Voltage (V) | 5 |
| Bus Width (bits) | 9 |
| Density (Kb) | 72 |
| Pkg. Code | PLG32, PTG28 |
| Interface | Asynchronous |
| I/O Type | 5.0 V TTL |
| Organization | 8K x 9 |
| Temp. Range (°C) | -40 to +85°C, -40 to 85°C, 0 to 70°C |
| Architecture | Uni-directional |
| Access Time (ns) | 12, 15 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7205L12JG | Active | Available | In Stock | PLCC | 1ku | $17.99 | 32# | C | Yes | Tube | 3 | TAIWAN | TAIWAN, USA |
| 7205L12TPG8 | Active | N/A | Out of Stock | PDIP | 28# | C | Yes | Reel | 1 | |||
| 7205L15JGI | Active | Available | In Stock | PLCC | 1ku | $16.64 | 32# | I | Yes | Tube | 3 | TAIWAN | TAIWAN, USA |
| 7205L15JGI8 | Active | N/A | Out of Stock | PLCC | 1ku | $16.64 | 32# | I | Yes | Reel | 3 | TAIWAN | TAIWAN, USA |
| 7205L15TPGI8 | Active | N/A | Out of Stock | PDIP | 28# | I | Yes | Reel | 1 | |||
| 7205L12J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 3 | |||
| 7205L12J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 3 | |||
| 7205L12JG8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | Yes | Reel | 3 | |||
| 7205L12P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L12PDG | Obsolete | N/A | Out of Stock | PDIP | 28# | C | Yes | Tube | 1 | |||
| 7205L12TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L12TPG | Obsolete | N/A | Out of Stock | PDIP | 28# | C | Yes | Tube | 1 | |||
| 7205L15J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 3 | |||
| 7205L15J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 3 | |||
| 7205L15P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L15TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L15TPGI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | Yes | Tube | 1 | |||
| 7205L20DB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7205L20J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 3 | |||
| 7205L20J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 3 | |||
| 7205L20LB | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Tube | 1 | |||
| 7205L20LB8 | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Reel | 1 | |||
| 7205L20P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L20TDB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7205L20TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L25J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 3 | |||
| 7205L25J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 3 | |||
| 7205L25JI | Obsolete | N/A | Out of Stock | PLCC | 32# | I | No | Tube | 3 | |||
| 7205L25JI8 | Obsolete | N/A | Out of Stock | PLCC | 32# | I | No | Reel | 3 | |||
| 7205L25P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L25PI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | No | Tube | 1 | |||
| 7205L25TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L25TPI | Obsolete | N/A | Out of Stock | PDIP | 28# | I | No | Tube | 1 | |||
| 7205L30DB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7205L30LB | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Tube | 1 | |||
| 7205L30LB8 | Obsolete | N/A | Out of Stock | LCC | 32# | M | No | Reel | 1 | |||
| 7205L30TDB | Obsolete | N/A | Out of Stock | CDIP | 28# | M | No | Tube | 1 | |||
| 7205L35J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 3 | |||
| 7205L35J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 3 | |||
| 7205L35P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L35TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L50J | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Tube | 3 | |||
| 7205L50J8 | Obsolete | N/A | Out of Stock | PLCC | 32# | C | No | Reel | 3 | |||
| 7205L50P | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 | |||
| 7205L50TP | Obsolete | N/A | Out of Stock | PDIP | 28# | C | No | Tube | 1 |
Filters
Applied Filters
- End Of Life NoticePDF 1.11 MB Apr 26, 2024
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 160 KB Jul 06, 2021
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 223 KB 7WDXRDKU4E7E-5-41816 Oct 07, 2006
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41815 Aug 04, 2005
- Product Change NoticePDF 16 KB 7WDXRDKU4E7E-5-41818 Jul 22, 2005
- Product Change NoticePDF 47 KB 7WDXRDKU4E7E-5-41814 Apr 29, 2005
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-41742 Apr 29, 2005
- Product Change NoticePDF 42 KB 7WDXRDKU4E7E-5-41808 Jan 25, 2005
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Application Notes & White Papers (1)
- End Of Life NoticePDF 1.11 MB Apr 26, 2024
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022View More (31)
Product Notices (PCN, EOL, etc) (31)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Mesh Networking on Synergy
Good day fellow members. I am busy creating a neighborhood monitoring system using 868MHz ISM transceivers controlled via a UART interface. I intend to control the transceiver with a S124/S3 Synergy micro. Would any of the stacks offered by NETX be suitable to create a mesh network and ...
Sep 29, 2016 -
About verification when writing firmware in EEPROM with Smart Snipets
Hi, Dialog While the EEPROM is not operating properly, a message appears indicating that verification succeeded. Why did you decide that smart snipets succeeded in verifying? Please tell me how to confirm that writing was successful. Regards, Sean
Dec 1, 2016 -
Different between 14580 and 14680
Dear dialog stuff, When I begin to design a wearable device with 14580, a new chip 14680 come to me, and it seems also good for wearable device, so, could you briefly tell me the differences between them? Thanks
Dec 3, 2016