Features
- Operating voltage of 3.3 V ±0.3 V
- Packaged in 8-pin SOIC
- Pb (lead) free package, RoHS compliant
- Input frequency range of 16.5 to 33.4 MHz
- Output frequency ranges of 8.3 to 16.7 MHz, 16.5 to 33.4 MHz, 33.3 to 66.7 MHz, 66.6 to 133.4 MHz
- Provides a spread spectrum clock output (±0.5%, ±1.5% center spread
- -1.0%, -3.0% down spread)
- Multiplication rates of x1/2, x1, x2, and x4
- Advanced, low-power CMOS process
Description
The 7151-10, -20, -40, and -50 are clock generators for EMI (Electro Magnetic Interference) reduction (see below for frequency ranges and multiplier ratios). Spectral peaks can be attenuated by slightly modulating the oscillation frequency. Both down and center spread profiles are selectable. Down spread maintains an average frequency less than an unspread clock, and will not exceed the maximum frequency of an unspread clock.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Output Freq Range (MHz) | C-C Jitter Max P-P (ps) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7151M-10LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 16.5 - 33.4 | 100ps | 0 | 97# | Yes | e3 Sn | 0 to 70°C |
| 7151M-10LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 16.5 - 33.4 | 100ps | 3000# | 0 | Yes | e3 Sn | 0 to 70°C |
| 7151M-20LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 33.3 - 66.7 | 100ps | 0 | 97# | Yes | e3 Sn | 0 to 70°C |
| 7151M-20LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 33.3 - 66.7 | 100ps | 3000# | 0 | Yes | e3 Sn | 0 to 70°C |
| 7151M-40LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 66.6 - 133.4 | 150ps | 0 | 97# | Yes | e3 Sn | 0 to 70°C |
| 7151M-40LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 66.6 - 133.4 | 150ps | 3000# | 0 | Yes | e3 Sn | 0 to 70°C |
| 7151M-50LF | Obsolete | N/A | In Stock | SOIC | 8# | Tube | 1 | 8.3 - 16.7 | 200ps | 0 | 97# | Yes | e3 Sn | 0 to 70°C |
| 7151M-50LFT | Obsolete | N/A | In Stock | SOIC | 8# | Reel | 1 | 8.3 - 16.7 | 200ps | 3000# | 0 | Yes | e3 Sn | 0 to 70°C |
| 7151MI-10LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 16.5 - 33.4 | 100ps | 0 | 97# | Yes | e3 Sn | -40 to 85°C |
| 7151MI-10LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 16.5 - 33.4 | 100ps | 3000# | 0 | Yes | e3 Sn | -40 to 85°C |
| 7151MI-20LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 33.3 - 66.7 | 100ps | 0 | 97# | Yes | e3 Sn | -40 to 85°C |
| 7151MI-20LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 33.3 - 66.7 | 100ps | 3000# | 0 | Yes | e3 Sn | -40 to 85°C |
| 7151MI-40LF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 66.6 - 133.4 | 150ps | 0 | 97# | Yes | e3 Sn | -40 to 85°C |
| 7151MI-40LFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 66.6 - 133.4 | 150ps | 3000# | 0 | Yes | e3 Sn | -40 to 85°C |
Filters
Applied Filters
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- Application NotePDF 120 KB 7WDXRDKU4E7E-5-57289 May 06, 2014
- Application NotePDF 160 KB 7WDXRDKU4E7E-5-57287 May 06, 2014
- Product Change NoticePDF 148 KB 7WDXRDKU4E7E-5-55894 Jul 29, 2013
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- End Of Life NoticePDF 606 KB 7WDXRDKU4E7E-5-62524 Nov 29, 2017
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More (12)
Application Notes & White Papers (12)
- End Of Life NoticePDF 606 KB 7WDXRDKU4E7E-5-62524 Nov 29, 2017
- End Of Life NoticePDF 599 KB 7WDXRDKU4E7E-5-61808 Aug 24, 2017
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-60321 Apr 14, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-59927 Feb 15, 2016
- Product Change NoticePDF 95 KB 7WDXRDKU4E7E-5-59609 Oct 22, 2015View More (8)
Product Notices (PCN, EOL, etc) (8)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
E8a self check failure
Hi, I have an E8a error message like below: *** E8a Self Check Program Log *** 2016.09.21 BOARD ID = 02 STATUS ADDRESS DATA MASK COMPARE [TEST1] OK = 1 NG = 0 [TEST2] OK = 0 NG = 1 0009 FFFFB0 BA FF 3A [TEST3] OK = 0 NG = 0 [Error Message] The E8a has ...
Sep 21, 2016 -
RX62N + Micrium RTOS + CAN
Hello people,I've been trying for i dont know long implementing the CAN api Renesas made for this board (http://documentation.renesas.com/doc/products/mpumcu/apn/rx/r01an0339eu0200_rx.pdf)When I have this api demo running on itself, it ...
Mar 22, 2012 -
Which is the best and fastest method to read/write characteristics' values from custom profile?
Hello Dialog, Using the example project "ble_app_peripheral" we created our project with new custom profile with 3 new characteristics Param1 - 1 byte, Param2 - 1 byte and Param2 - 2 bytes. An external MCU communicates with the BLE chip and can read and update these parameters. Mobile application also can ...
Oct 18, 2016