Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Flow-through or Pipelined output mode on either port via the FT/PIPE pin
  • Counter enable and reset features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate upper-byte and lower-byte controls for multiplexed bus and bus matching compatibility
  • LVTTL- compatible, single 3.3V (±0.3V) power supply
  • Available in a 128-pin TQFP package
  • Industrial temperature range (–40C to +85C) is available

Description

The 70V9279 is a high-speed 32K x 16 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
70V9279L12PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279L12PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279L6PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279L6PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279L7PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279L7PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279L7PRFGObsoleteN/AOut of StockTQFP128#CYesTray3
70V9279L7PRFG8ObsoleteN/AOut of StockTQFP128#CYesReel3
70V9279L7PRFGIObsoleteN/AOut of StockTQFP128#IYesTray3
70V9279L7PRFGI8ObsoleteN/AOut of StockTQFP128#IYesReel3
70V9279L7PRFIObsoleteN/AOut of StockTQFP128#INoTray3
70V9279L7PRFI8ObsoleteN/AOut of StockTQFP128#INoReel3
70V9279L9PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279L9PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279S12PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279S12PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279S6PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279S6PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279S7PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279S7PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279S9PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V9279S9PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V9279S9PRFIObsoleteN/AOut of StockTQFP128#INoTray3
70V9279S9PRFI8ObsoleteN/AOut of StockTQFP128#INoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?