Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Flow-through or Pipelined output mode on either port via the FT/PIPE pin
  • Counter enable and reset features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate upper-byte and lower-byte controls for multiplexed bus and bus matching compatibility
  • LVTTL- compatible, single 3.3V (±0.3V) power supply
  • Available in a 100-pin TQFP and fpBGA packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 70V9159 is a high-speed 8K x 9 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V9159L6BFObsoleteN/AOut of StockCABGA100#CNoTray
70V9159L6PFObsoleteN/AOut of StockTQFP100#CNoTray
70V9159L6PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V9159L7BFObsoleteN/AOut of StockCABGA100#CNoTray
70V9159L7BFIObsoleteN/AOut of StockCABGA100#INoTray
70V9159L7PFObsoleteN/AOut of StockTQFP100#CNoTray
70V9159L7PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V9159L7PFIObsoleteN/AOut of StockTQFP100#INoTray
70V9159L7PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V9159L9BFObsoleteN/AOut of StockCABGA100#CNoTray
70V9159L9PFObsoleteN/AOut of StockTQFP100#CNoTray
70V9159L9PF8ObsoleteN/AOut of StockTQFP100#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?