Features
- True Dual-Ported memory cells which allow simultaneous access of the same memory location
- Flow-through or Pipelined output mode on either port via the FT/PIPE pin
- Counter enable and reset features
- Dual chip enables allow for depth expansion without additional logic
- Full synchronous operation on both ports
- LVTTL- compatible, single 3.3V (±0.3V) power supply
- Available in a 100-pin TQFP package
- Industrial temperature range (–40C to +85C) is available
Description
The 70V9099 is a high-speed 128K x 8 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 70V9099L12PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 70V9099L12PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 70V9099L6PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 70V9099L6PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 70V9099L6PFG | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Tray |
| 70V9099L6PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel |
| 70V9099L7PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 70V9099L7PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 70V9099L9PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 70V9099L9PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 70V9099L9PFG | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Tray |
| 70V9099L9PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel |
| 70V9099L9PFI | Obsolete | N/A | Out of Stock | TQFP | 100# | I | No | Tray |
| 70V9099L9PFI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | No | Reel |
Loading
Filters
Applied Filters
Log in required to subscribe
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 252 KB 7WDXRDKU4E7E-5-41817 Oct 20, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 154 KB 7WDXRDKU4E7E-5-37144 May 30, 2006
- Application NotePDF 225 KB 7WDXRDKU4E7E-5-37143 May 30, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41738 Mar 20, 2003
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 154 KB 7WDXRDKU4E7E-5-37144 May 30, 2006
- Application NotePDF 225 KB 7WDXRDKU4E7E-5-37143 May 30, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
Application Notes & White Papers (5)
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- End Of Life NoticePDF 645 KB 7WDXRDKU4E7E-5-62027 Sep 14, 2017
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 252 KB 7WDXRDKU4E7E-5-41817 Oct 20, 2006View More (16)
Product Notices (PCN, EOL, etc) (16)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.