Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Dual chip enables allow for depth expansion without external logic
  • Easily expands data bus width to 72 bits or more using the Master/Slave select when cascading more than one device
  • Busy and Interrupt Flags
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports Fully asynchronous operation from either port
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • Includes JTAG functionality on BGA package versions only
  • LVTTL-compatible, single 3.3V (±150mV) power supply for core
  • LVTTL-compatible, selectable 3.3V (±150mV)/2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 208-pin PQFP, 208-ball fpBGA and 256-ball BGA
  • Industrial temperature range (–40C to +85C) is available

Description

The 70V658 is a high-speed 64K x 36 Asynchronous Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/ SLAVE Dual-Port RAM for 72-bit-or-more word system. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 72-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by the chip enables (either CE0 or CE1) permit the on-chip circuitry of each port to enter a very low standby power mode.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V658S10BCObsoleteN/AOut of StockCABGA256#CNoTray
70V658S10BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V658S10BCGObsoleteN/AOut of StockCABGA256#CYesTray
70V658S10BFObsoleteN/AOut of StockCABGA208#CNoTray
70V658S10BF8ObsoleteN/AOut of StockCABGA208#CNoReel
70V658S10BFGObsoleteN/AOut of StockCABGA208#CYesTray
70V658S10BFG8ObsoleteN/AOut of StockCABGA208#CYesReel
70V658S10DRObsoleteN/AOut of StockPQFP208#CNoTray
70V658S10DRGObsoleteN/AOut of StockPQFP208#CYesTray
70V658S12BCObsoleteN/AOut of StockCABGA256#CNoTray
70V658S12BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V658S12BCIObsoleteN/AOut of StockCABGA256#INoTray
70V658S12BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V658S12BFObsoleteN/AOut of StockCABGA208#CNoTray
70V658S12BF8ObsoleteN/AOut of StockCABGA208#CNoReel
70V658S12BFGIObsoleteN/AOut of StockCABGA208#IYesTray
70V658S12BFGI8ObsoleteN/AOut of StockCABGA208#IYesReel
70V658S12BFIObsoleteN/AOut of StockCABGA208#INoTray
70V658S12BFI8ObsoleteN/AOut of StockCABGA208#INoReel
70V658S12DRObsoleteN/AOut of StockPQFP208#CNoTray
70V658S12DRIObsoleteN/AOut of StockPQFP208#INoTray
70V658S15BCObsoleteN/AOut of StockCABGA256#CNoTray
70V658S15BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V658S15BFObsoleteN/AOut of StockCABGA208#CNoTray
70V658S15BF8ObsoleteN/AOut of StockCABGA208#CNoReel
70V658S15DRObsoleteN/AOut of StockPQFP208#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?