Skip to main content
Renesas Electronics Corporation

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Selectable Pipelined or Flow-Through output mode
  • Counter enable and repeat features
  • Dual chip enables allow for depth expansion without additional logic
  • Interrupt and Collision Detection Flags
  • Full synchronous operation on both ports
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • Dual Cycle Deselect (DCD) for Pipelined Output Mode
  • 2.5V (±100mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 256-pin BGA and 208-pin fpBGA packages
  • Includes JTAG functionality
  • Industrial temperature range (-40C to +85C) is available

Description

The 70T3339 is a high-speed 512K x 18 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70T3339 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 2.5V.

Parameters

AttributesValue
Core Voltage (V)2.5
Bus Width (bits)18
Density (Kb)9216
Pkg. CodeBC256, BCG256
InterfaceSync
I/O Type2.5 V LVTTL, 3.3 V LVTTL
I/O Frequency (MHz)133 - 133, 200 - 200
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization512K x 18
FunctionCollision Detect, Counters, Dual Clocks, Interrupt, JTAG, Sleep Mode
Output TypeFlowthrough, Pipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA17.0 x 17.0 x 1.42561
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70T3339S133BCIActiveAvailableOut of StockCABGA1ku | $174.73256#INoTray3PHILIPPINESTAIWAN, USA
70T3339S200BCGActiveN/AOut of StockCABGA1ku | $175.12256#CYesTray3PHILIPPINESTAIWAN, USA
70T3339S133BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T3339S133BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T3339S133BCI8ObsoleteN/AOut of StockCABGA256#INoReel3
70T3339S133BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T3339S133BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T3339S133BFGIObsoleteN/AOut of StockCABGA208#IYesTray3
70T3339S133BFIObsoleteN/AOut of StockCABGA208#INoTray4
70T3339S133BFI8ObsoleteN/AOut of StockCABGA208#INoReel4
70T3339S166BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T3339S166BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T3339S166BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T3339S166BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T3339S200BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T3339S200BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?