Skip to main content
1.8V 4K X 16 ASYNC

Package Information

Lead Count (#) 108
Pkg. Type CABGA
Pkg. Code BZ108
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 1.24

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218031
Moisture Sensitivity Level (MSL) 4

Product Attributes

Pkg. Type CABGA
Lead Count (#) 108
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 8.0
MOQ 48
Moisture Sensitivity Level (MSL) 4
Package Area (mm²) 64.0
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 1.24
Qty. per Carrier (#) 360
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.24
Width (mm) 8.0

Description

This product is obsolete.