Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
7019 - 128K x9 Dual-Port RAM
  • Notes:This part is not a pin for pin replacement, consult the data sheet for details

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
7018L15PFObsoleteN/AOut of StockTQFP100#CNoTray
7018L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018L15PF9ObsoleteN/AOut of StockTQFP100#CNoTray
7018L15PFIObsoleteN/AOut of StockTQFP100#INoTray
7018L15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
7018L15PFI9ObsoleteN/AOut of StockTQFP100#INoTray
7018L20PFObsoleteN/AOut of StockTQFP100#CNoTray
7018L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018L20PF9ObsoleteN/AOut of StockTQFP100#CNoTray
7018L20PFIObsoleteN/AOut of StockTQFP100#INoTray
7018L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
7018L20PFI9ObsoleteN/AOut of StockTQFP100#INoTray
7018L25PFObsoleteN/AOut of StockTQFP100#CNoTray
7018L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018L25PF9ObsoleteN/AOut of StockTQFP100#CNoTray
7018L25PFIObsoleteN/AOut of StockTQFP100#INoTray
7018L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
7018L25PFI9ObsoleteN/AOut of StockTQFP100#INoTray
7018S15PFObsoleteN/AOut of StockTQFP100#CNoTray
7018S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018S20PFObsoleteN/AOut of StockTQFP100#CNoTray
7018S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018S25PFObsoleteN/AOut of StockTQFP100#CNoTray
7018S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018VL15PFObsoleteN/AOut of StockTQFP100#CNoTray
7018VL15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
7018VL20PFObsoleteN/AOut of StockTQFP100#CNoTray
7018VL20PF8ObsoleteN/AOut of StockTQFP100#CNoReel

Support Communities

  1. Smartbond iot IOS app source code

    Would it be possible to get a copy of the Smartbond IOS app source code? Thanks in advance

    Apr 30, 2016
  2. about the wakeup from the sleep

    Hi Dialog, My situation for the application is: I am using the external SPI sensor as the interrupt generator, after it output the interrupt to be high, then I start to get the FIFO data from the sensor. The most time the 14580 should be in the sleeping mode and ...

    Feb 9, 2016
  3. Which dev kit should I buy? basic or pro?

    Hello, I am trying to decide between two dev kits - basic and pro .. I have seen the videos that introduce the two kits - but here is what I could not get: the basic kit has DA14580 module and that makes the basic kit quite sufficient to program/test a ...

    Jun 14, 2016
View All Results from Support Communities (10)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?