Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged as a 48-pin TSSOP or 48-pin VFQFPN–Pb-free, RoHS-compliant
  • Replaces 11 crystals, 2 oscillators, and 3 clock synthesizers
  • Uses external reference crystal
  • Operating voltage – 3.3V
  • Supports spread spectrum modulation
  • Supports I2C Standard and Fast modes
  • Meets PCI Express Gen 1/2/3 performance
  • 2.048MHz output to output skew <250ps
  • Low phase noise for REF outputs
  • Advanced, low-power CMOS process
  • Supports the industrial temperature range

Description

The 6V49205B is a clock generator specifically designed for the Freescale P1010, P1020, P2020, and P2040 processors. The device uses a low-cost 25MHz crystal as an input and generates 19 high-quality output clocks for use in Freescale-based systems. The 6V49205B produces the following output frequencies:

  • 1 – 100MHz/66.66MHz/80MHz/83.333MHz selectable for System CCB
  • 1 – DDR_CLK; selectable 100MHz or 66.66MHz
  • 2 – 12MHz/24MHz selectable outputs for USB
  • 6 – PCIe differential low-power push-pull pairs; selectable 100MHz or 125MHz
  • 6 – REF, 25MHz
  • 2 – 2.048MHz for E1
  • 1 – 125MHz for Gigabit

Parameters

AttributesValue
Output Freq Range (MHz)100 - 100, 66.66 - 66.66, 80 - 80, 83.333 - 83.333, 12 - 12, 24 - 24, 125 - 125, 2.048 - 2.048, 25 - 25
Supply Voltage (V)3.3 - 3.3
Output TypeLVCMOS, HCSL
Xtal Freq (MHz)25 - 25
Package Area (mm²)49, 76.3
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
FunctionGenerator
Input TypeCrystal, LVCMOS
Output Banks (#)8
Core Voltage (V)3.3
Output Voltage (V)0.8V, 3.3V
Product CategoryGeneral Purpose Clocks, PCI Express Clocks, Processor Clock Generators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP12.5 x 6.1 x 1.0480.5
VFQFPN7.0 x 7.0 x 0.9480.5

Applications

  • System clock for Freescale P10xx and P20xx-based designs

Applied Filters: