Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Alternative(s) Available

Features

  • Replaces 11 crystals, 2 oscillators, and 3 clock generators; lowers cost, power, and area
  • Use external reference crystal
  • LP-HCSL PCIe outputs reduce termination resistors by 50% while saving 67% power; reduces board area and power
  • Industrial temperature range operation; supports demanding environmental conditions
  • Advanced 3.3V CMOS process; high-performance, low-power
  • Supports independent spread spectrum on Sys_CCB/DDRCLK and PCIe outputs
  • Packaged as a 48-pin TSSOP or 48-pin 7mm x 7mm VFQFPN with 0.5mm pad pitch
  • Pb-free, RoHS-compliant

Description

The 6V49205A is a main clock for Freescale P10xx and P20xx-based systems. It has a selectable system CCB clock and a 66.66MHz DDRCLK. The 6V49205A also provides LP-HCSL PCIe outputs for low power and reduced board space.

Output Features

  • 1 – Sys_CCB 3.3V LVCMOS output at 100M/83.33M/80M/66.66M
  • 1 – DDRCLK 3.3V LVCMOS output at 66.66M
  • 1 –125M 3.3V LVCMOS output
  • 6 – LP-HCSL PCIe pairs selectable at 100M or 125M
  • 6 – 25MHz 3.3V LVCMOS outputs
  • 2 – 2.048M 3.3V LVCMOS outputs
  • 2 – USB 3.3V LVCMOS outputs at 12M or 24M
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Qty. per Reel (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
6V49205ANLGObsoleteN/AOut of StockVFQFPN48#Tray3260#49mm²7.0 x 7.0 x 0.90Yese3 Sn0 to 70°C
6V49205ANLG8ObsoleteN/AOut of StockVFQFPN48#Reel3049mm²7.0 x 7.0 x 0.92000#Yese3 Sn0 to 70°C
6V49205APAGObsoleteN/AOut of StockTSSOP48#Tube139#76.3mm²12.5 x 6.1 x 1.00Yese3 Sn0 to 70°C
6V49205APAG8ObsoleteN/AOut of StockTSSOP48#Reel1076.3mm²12.5 x 6.1 x 1.02000#Yese3 Sn0 to 70°C
6V49205APAGIObsoleteN/AOut of StockTSSOP48#Tube139#76.3mm²12.5 x 6.1 x 1.00Yese3 Sn-40 to 85°C
6V49205APAGI8ObsoleteN/AOut of StockTSSOP48#Reel1076.3mm²12.5 x 6.1 x 1.02000#Yese3 Sn-40 to 85°C

Knowledge Base

  1. Can a 3.3V signal from a 25 MHz crystal oscillator be used as an input signal to the 6V49205 family (6V49205A & 6V49205B), instead of a 25 MHz crystal?

    Yes. The X1 pin can be driven directly from a quartz crystal clock oscillator. We recommend using a 33 ohm series resistor on the oscillator output. Do not use MEMS or programmable clock oscillators. The X2 (Xout) pin needs to be left floating. For other questions not addressed by the ...

    Oct 31, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?