Features
- High-performance, low phase noise PLL, < 0.7ps RMS typical phase jitter on outputs
- PCIe Gen 1, 2, 3 compliant clock capability
- USB 3.0 compliant clocks
- 1GbE and 10GbE
- Independent spread spectrum capability
Description
The 6P41505 is a system clock generator intended for 7A1000 and L3A3000 Loongson CPU platforms. The device uses a low-cost 25MHz crystal as an input and can generate the following frequencies:
- 5 × CMOS clocks for system reference
- 12 × 100MHz LP-HCSL with PCIe Gen 3 performance
- 1 × 200MHz LVDS for HT reference
The 6P41505 system clock generator is intended for high-performance consumer, networking, industrial, computing, and data-communications applications.
Parameters
| Attributes | Value |
|---|---|
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, USB 3.0, 10GbE |
| Output Type | HCSL, LVCMOS, LVDS, LP-HCSL, LVPECL |
| Product Category | PCI Express Clocks, Processor Clock Generators |
Applications
- Ethernet switch/router
- PCI Express 1.0/2.0/3.0
- Broadcast video/audio timing
- Multi-function printer
- Processor and FPGA clocking
- Any-frequency clock conversion
- MSAN/DSLAM/PON
- Fiber Channel, SAN
- Telecom line cards
- 1GbE and 10GbE
Applied Filters: