Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

System Clock Generator for Loongson Platform

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Lead Count (#)48
Carrier TypeTray
Pb (Lead) FreeYes
Temp. Range (°C)-40 to 85°C
100M Non-SSC Outputs8
100M SSC Outputs0
25M Outputs1
Advanced Features200MHz Differential LVDS, 33MHz or 48MHz
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, USB 3.0, 10GbE
Chipset ManufacturerLoongson
Chipset Name7A1000, L3A3000
Clock Spec.Loongson 7A
Diff. Termination Resistors0
FunctionGenerator
Length (mm)6
MOQ490
Moisture Sensitivity Level (MSL)3
Output TypeHCSL, LVCMOS, LVDS, LP-HCSL, LVPECL
PCI 33.33M Outputs (#)0
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)232
Product CategoryPCI Express Clocks, Processor Clock Generators
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)6
Xtal Freq (MHz)25 - 25

Description

The 6P41505 is a system clock generator intended for 7A1000 and L3A3000 Loongson CPU platforms. The device uses a low-cost 25MHz crystal as an input and can generate the following frequencies:

  • 5 × CMOS clocks for system reference
  • 12 × 100MHz LP-HCSL with PCIe Gen 3 performance
  • 1 × 200MHz LVDS for HT reference

The 6P41505 system clock generator is intended for high-performance consumer, networking, industrial, computing, and data-communications applications.