| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Lead Count (#) | 48 |
| Carrier Type | Reel |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to 85°C |
| 100M Non-SSC Outputs | 8 |
| 100M SSC Outputs | 0 |
| 25M Outputs | 1 |
| Advanced Features | 200MHz Differential LVDS, 33MHz or 48MHz |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, USB 3.0, 10GbE |
| Chipset Manufacturer | Loongson |
| Chipset Name | 7A1000, L3A3000 |
| Clock Spec. | Loongson 7A |
| Diff. Termination Resistors | 0 |
| Function | Generator |
| Length (mm) | 6 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Type | HCSL, LVCMOS, LVDS, LP-HCSL, LVPECL |
| PCI 33.33M Outputs (#) | 0 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 232 |
| Product Category | PCI Express Clocks, Processor Clock Generators |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 1.8 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
| Xtal Freq (MHz) | 25 - 25 |
The 6P41505 is a system clock generator intended for 7A1000 and L3A3000 Loongson CPU platforms. The device uses a low-cost 25MHz crystal as an input and can generate the following frequencies:
The 6P41505 system clock generator is intended for high-performance consumer, networking, industrial, computing, and data-communications applications.