Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Alternative(s) Available

Features

  • Low skew outputs (250 ps)
  • Packaged in 8-pin SOIC
  • RoHS 6 compliant package
  • Low power CMOS technology
  • Operating Voltages of 1.5 V to 2.5 V
  • Output Enable pin tri-states outputs
  • 3.3 V tolerant input clock
  • Industrial or commercial temperature ranges

Description

The 651 is a low skew, single input to four output, clock buffer. Part of IDT's ClockBlocksTM family, this is a low skew, small clock buffer. IDT makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
651MILFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn-40 to 85°C
651MILFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn-40 to 85°C
651MLFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
651MLFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C

Support Communities

  1. RX 651, E2 lite windos11

    Bonjour, Depuis la migration sur Windows 11 et la réinstallation de E2 Studio, je rencontre des difficultés pour débuger avec E2 LITE.Grande lenteur au lancement de E2 LITE et éventuellement plantage. Les breakpoint ne sont pas exécutés. Merci pour l'aide. Etienne Hello,Since migrating to Windows 11 and ...

    Aug 15, 2024
  2. RX 651 BSP

    I am currently working in e2 studio with an RX 651 using bsp 5.21. I am currently running into an issue with the BSP when mcu_clock_setup() is called. The program seems to get held up in the wait loop for the main clock to stabilize. Since the ...

    Oct 15, 2019
  3. RX 651 BSP

    I am currently working in e2 studio with an RX 651 using bsp 5.21. I am currently running into an issue with the BSP when mcu_clock_setup() is called. The program seems to get held up in the wait loop for the main clock to stabilize. Since the ...

    Oct 15, 2019
View All Results from Support Communities (113)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?