Features
- Low skew outputs (150 ps)
- Packaged in 8-pin SOIC or 8-pin DFN (2x2mm)
- RoHS 5 or RoHS 6 (lead-free) package
- Low power CMOS technology
- Operating voltages of 1.2 V to 1.8 V
- Output Enable pin tri-states outputs
- 3.3 V tolerant input clock
- Industrial or commercial temperature ranges
Description
The 621 is a low skew, single input to four output, clock buffer. The device operates from a single 1.2 to 1.8 volt supply and has a 3.3 volt tolerant input, making it ideal for level translation. IDT makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 621MILF | Obsolete | N/A | Out of Stock | SOIC | 8# | Tube | 1 | 19.1mm² | 1.27mm | 4.9 x 3.9 x 1.5 | 0 | 97# | Yes | e3 Sn | -40 to 85°C |
| 621MILFT | Obsolete | N/A | Out of Stock | SOIC | 8# | Reel | 1 | 19.1mm² | 1.27mm | 4.9 x 3.9 x 1.5 | 3000# | 0 | Yes | e3 Sn | -40 to 85°C |
| 621MLF | Obsolete | N/A | In Stock | SOIC | 8# | Tube | 1 | 19.1mm² | 1.27mm | 4.9 x 3.9 x 1.5 | 0 | 97# | Yes | e3 Sn | 0 to 70°C |
| 621MLFT | Obsolete | N/A | In Stock | SOIC | 8# | Reel | 1 | 19.1mm² | 1.27mm | 4.9 x 3.9 x 1.5 | 3000# | 0 | Yes | e3 Sn | 0 to 70°C |
| 621NILFT | Obsolete | N/A | Out of Stock | VFQFPN | 8# | Reel | 1 | 4mm² | 0.5mm | 2.0 x 2.0 x 1.0 | 3000# | 0 | Yes | e3 Sn | -40 to 85°C |
| 621NLFT | Obsolete | N/A | Out of Stock | VFQFPN | 8# | Reel | 1 | 4mm² | 0.5mm | 2.0 x 2.0 x 1.0 | 3000# | 0 | Yes | e3 Sn | 0 to 70°C |
Filters
Applied Filters
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 1.28 MB 7WDXRDKU4E7E-5-32301 Oct 21, 2008
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- Product BriefPDF 378 KB 7WDXRDKU4E7E-6-1169 Aug 14, 2012
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More
Application Notes & White Papers (10)
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-60321 Apr 14, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-59927 Feb 15, 2016
- Product Change NoticePDF 95 KB 7WDXRDKU4E7E-5-59609 Oct 22, 2015
- Product Change NoticePDF 50 KB 7WDXRDKU4E7E-5-59245 Jul 21, 2015View More
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 378 KB 7WDXRDKU4E7E-6-1169 Aug 14, 2012
Marketing Collateral (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Forced break issue of Self-programming RL78
Hi support team, I noticed that forced break is ignored while using the function "FSL_ChangeInterruptTable". (Occur lockup a debugger.) However, It's possible to break by a hardware or software break-point at RAM or ROM. After calling the function "FSL_RestoreInterruptTable" , forced break is enabled. This seems to ...
Mar 4, 2016 -
How to determine which DMA is used by core ThreadX components
How can I determine which DMA engine is being used by core ThreadX components? In particular, the http server (NetX) and USBX. Thanks, Rich
Mar 5, 2016 -
Include asm code in line on a Synergy project
Hi everybody, can I include a part of assembler code in a synergy project in line on C code? (cortex m4 assembler)
Mar 7, 2016
Knowledge Base
-
For IDT clock fanout buffer 621NILFT, where do we connect its exposed pad?
You can connect the EPAD to ground on the ICS621 DFN package.
Oct 31, 2016 -
Is it possible to debug internal processing via PDG V.2 or HEW?
... Generator Library are referred to as PDG and RPDL, respectively. The library for debugging supports the following series of the RX family.RX62G, RX62N/621, RX62T, RX630, RX63N/631, RX63T, RX210, and RX220 Open the project in which the PDG is used. Change the RPDL file registered as ...
Nov 10, 2015 -
How to check CAN-FD is enabled?
You can check as follows. root@h3ulcb:~# dmesg|grep canfd [ 1.609038] rcar_canfd e66c0000.can: can_clk rate is 19999999 [ 1.614982] rcar_canfd e66c0000.can: device registered (channel 0) [ 1.621184] rcar_canfd e66c0000.can: can_clk rate is 19999999 [ 1.627085] rcar_canfd e66c0000.can: device ...
Jul 1, 2022