Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 16-pin SOIC
  • Available in Pb (lead) free package
  • Uses a fundamental 25 MHz crystal or clock
  • Operating voltage of 3.3 V
  • Separate output voltage supplies which can run at 2.5 V or 3.3 V
  • Output clocks up to 157.5 MHz
  • Low phase noise: -110 dBc/Hz at 10 kHz
  • Low jitter of 36 ps (one sigma)
  • Advanced, low power, sub-micron CMOS process

Description

The IDT613 is a low cost, low phase noise, high-performance clock synthesizer for any applications that require low phase noise and low jitter. It is IDT's lowest phase noise multiplier. Using IDT's patented analog and digital Phase-Locked Loop (PLL) techniques, the chip can accept a 25 MHz crystal or clock input, and produces output clocks up to 157.5 MHz. The chip has separate power supplies for the clock outputs, allowing each output to be run at different voltages. It also allows the core of the chip to operate at 3.3 V, while the output clocks run at either 2.5 V or 3.3 V.
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
613MLFObsoleteN/AOut of StockSOIC16#Tube3048#Yese3 Sn0 to 70°C
613MLFTObsoleteN/AOut of StockSOIC16#Reel32500#0Yese3 Sn0 to 70°C

Support Communities

  1. How to distinguish a 2.118MHz signal from a 1.613Mhz signal with a RL78G13

    Hello, I need to distinguish this two signals showd in the attached pictures. One is  2.118MHz and the other 1.613Mhz. I'm using a RL78GC microcontroller. Any idea on how to do it? [locked by: JB (SWF) at 3:42 (GMT 0) on 15 Jul 2022]

    Jun 8, 2022
  2. E8a Debugger

    Hi!  I worked with both R5F211B1 and R5F211B4 and the E8a configuration is different for both. To be more precise, the E8a loots 2k worth of memory(which is more precious than gold) on R5f211b4 and not on R5F211B1 for debugging purposes. I tried to fool around with the debugger ...

    Mar 26, 2012
  3. Ask UART G12 / R5F102A9 [solved]

    Dear, I write program to send uart, but only first & last caracter.  void sendc(uint8_t c){ TXD0 = c;} void sends(const char *s){ while(*s != 0){ sendc(*s++); }} in main program while(1U){ sends("ABCXYZ"); delay(500);} init uart SAU0EN = 1U; NOP(); NOP(); NOP(); NOP(); ST0 = 0x03U; SMR00 ...

    Feb 4, 2016
View All Results from Support Communities (110)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?