Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
601R-25ILFObsoleteN/AIn StockQSOP20#Tube1055#Yese3 Sn-40 to 85°C
601R-25ILFTObsoleteN/AIn StockQSOP20#Reel13000#0Yese3 Sn-40 to 85°C
601R-25LFObsoleteN/AIn StockQSOP20#Tube1055#Yese3 Sn0 to 70°C
601R-25LFTObsoleteN/AIn StockQSOP20#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?