Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Proactive Power Saving (PPS) features save power during the end device power-down mode
  • Dynamic Frequency Control (DFC) feature allows programming up to 2 different configurations that switch dynamically
  • Programmable output clock amplitude (1.0V, 1.1V, 1.2V, and 1.8V) to support low output swing clock requirement
  • Dedicated 32kHz output with 8 options clock amplitude (5X1503L)
  • Spread spectrum compatible; tracks spreading input clock for low EMI (5X1503S)
  • Integrated crystal for no external input source requirement
  • User configurable through I²C or OTP programming
  • Supported by Renesas' Timing Commander™ software tool

Description

The 5X1503 is a series of small form factor programmable clock generators intended for low-power, consumer, battery-powered applications, wearables, and smart devices.

The device is a 1 PLL + DCO architecture design with one embedded crystal. The device is OTP programmable, allowing for up to three unique frequency outputs. The 5X1503 has built-in unique features such as Proactive Power Saving (PPS) and a low-power DCO to support system date/time keeping clock at 32.768kHz. Dynamic Frequency Control (DFC) supports dynamically changing between four different PLL frequencies via external requests with controlled frequency changes, reducing frequency overshoot and undershoot (ORT). The 5X1503S device can also support a spread clock for EMI reduction.

An internal OTP memory allows the user to store up to four independent configurations that can be loaded on power-up without programming. It can then be reprogrammed again through the I²C interface.

The 5X1503 supports three LVCMOS type outputs. Two outputs have programmable amplitude. A low-power 32.768kHz clock is supported with only less than 1.5μA current consumption for system RTC reference clock needs.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Outputs (#)3
Output TypeLVCMOS
Output Freq Range (MHz)0.032768 - 100
Input Freq (MHz)52 - 52
Inputs (#)1
Input TypeCrystal (integrated)
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)1V, 1.1V, 1.2V, 1.8V
Product CategoryMicroClock, Programmable Clocks
Selection Criteria<700 fs RM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN2.0 x 2.0 x 1.0100.4

Application Block Diagrams

Industrial Gateway with Wi-Fi 6 Block Diagram
Industrial Gateway with Wi-Fi 6
Industrial gateway to bridge networks and devices with Wi-Fi 6 to facilitate data exchange and control.
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: