Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The MicroClock  5X1503/5X1503L/5X1503S Development Kit includes a USB interface connecting board, 5X1503/ 5X1503L/5X1503S evaluation board, tiny evaluation board, and 25 units of 5X1503 samples. Using the Renesas Timing CommanderTM graphical user interface (GUI), customers can create their own sample in minutes and also perform signal integrity verification on the board. Renesas Timing CommanderTM GUI can be used to upload or program the 5X1503 series on the board through a USB interface connecting board.

Features

  • Program MicroClock 5X1503 / 5X1503L / 5X1503S blank parts in the socket
  • Removable socket board
  • Programmer board is powered using USB port
  • Programmer board uses Renesas Timing CommanderTM GUI to program the blank parts
  • USB port is the communication channel between the GUI and the MicroClock 5X1503 series devices in the socket
  • A tiny evaluation board can be attached to an existing system for system validation

Products in the Design

Sample & Buy

5x1503 - USB Programmer Board

DEV5X1503

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C