Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High performance 1:5 clock driver for general purpose applications
  • Operates up to 170MHz at VDD = 2.5V
  • Operates up to 200MHz at VDD = 3.3V
  • Pin-to-pin skew < 75ps at 3.3V operation
  • VDD range: 2.3V to 3.6V
  • Output enable glitch suppression
  • Available in TSSOP and VFQFPN packages

Description

The IDT5V2305 is a high performance, low skew clock buffer that operates up to 200MHz. One bank of five outputs provides low skew copies of CLK. Through the use of control pin G, the outputs of bank Y(0:4) can be placed in a low state regardless of CLK input. The device operates in 2.5V and 3.3V environments. The built-in output enable glitch suppression ensures a synchronized output enable sequence to distribute full period clock signals. The IDT5V2305 is characterized for operation from -40°C to +85°C.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
5V2305NRGIObsoleteN/AIn StockVFQFPN16#Cut Tape14500#15.8mm²0.5mm4.5 x 3.5 x 0.950Yese3 Sn-40 to 85°C
5V2305NRGI8ObsoleteN/AIn StockVFQFPN16#Reel14500#15.8mm²0.5mm4.5 x 3.5 x 0.950Yese3 Sn-40 to 85°C
5V2305PGGIObsoleteN/AOut of StockTSSOP16#Tube1022mm²0.65mm5.0 x 4.4 x 1.096#Yese3 Sn-40 to 85°C
5V2305PGGI8ObsoleteN/AOut of StockTSSOP16#Reel12500#22mm²0.65mm5.0 x 4.4 x 1.00Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?