Features
- 4 universal outputs LVPECL, LVDS, HCSL - or 8 LVCMOS outputs
- In-system programmable with 4 independent output frequencies
- Up to 350MHz input/output frequencies
- Also supports crystal input
- Stores 4 different configurations in OTP non-volatile memory
- < 100mW core power (at 3.3V)
- < 0.5ps RMS phase jitter (typ.)
- Meets PCIe® Gen 1/2/3, USB 3.0, 1/10 GbE clock requirements
- 1.8/2.5/3.3V core and output voltages
- 4mm x 4mm 24 Ld VFQFPN
- -40 °C to +85 °C operating temperature range
- Supported by the Timing Commander™ software tool
Description
The 5P49V6901 is a programmable clock generator intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I2C interface. This is Renesas' sixth generation of programmable clock technology (VersaClock® 6). The frequencies are generated from a single reference clock. The reference clock can come from one of the two redundant clock inputs. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation.
Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power down), regional standards (US, Japan, Europe), or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.
Applications
- Ethernet switches/routers
- PCI Express 1.0/2.0/3.0
- Broadcast video/audio timing
- Multi-function printers
- Processor and FPGA clocking
- Any-frequency clock conversion
- MSAN/DSLAM/PON
- Fiber Channel, SAN
- Telecom line cards
- 1GbE and 10GbE
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5P49V6901A000NLGI | NRND | Available | In Stock | VFQFPN | 1ku | $4.09 | 24# | Tray | 1 | 0 | 490# | Yes | e3 Sn | -40 to 85°C | MALAYSIA, TAIWAN | SINGAPORE |
| 5P49V6901A000NLGI8 | NRND | N/A | Out of Stock | VFQFPN | 1ku | $4.09 | 24# | Reel | 1 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C | MALAYSIA, TAIWAN | SINGAPORE |
Filters
Applied Filters
- Application NotePDF 1.09 MB R31AN0026EU0102 Rev.1.02 Sep 06, 2025
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Product Change NoticePDF 734 KB Nov 16, 2022
- Product Change NoticePDF 726 KB Aug 20, 2021
- Product Change NoticePDF 5.71 MB Jun 09, 2020
- Product Change NoticePDF 725 KB Jun 09, 2020
- Manual - Development ToolsPDF 821 KB 7WDXRDKU4E7E-5-59516 May 29, 2019
- Application NotePDF 486 KB 7WDXRDKU4E7E-5-63374 Nov 01, 2018
- Application NotePDF 717 KB 7WDXRDKU4E7E-5-61645 May 11, 2017
- Application NotePDF 342 KB 7WDXRDKU4E7E-5-61487 Mar 08, 2017
- Application NotePDF 406 KB 7WDXRDKU4E7E-5-61485 Mar 08, 2017
Recommended Documents (1)
Datasheets (1)
- Manual - Development ToolsPDF 821 KB 7WDXRDKU4E7E-5-59516 May 29, 2019
- Manual - SoftwarePDF 1.93 MB 7WDXRDKU4E7E-5-59515 Oct 06, 2015
Manuals & Guides (2)
- Application NotePDF 1.09 MB R31AN0026EU0102 Rev.1.02 Sep 06, 2025
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Application NotePDF 486 KB 7WDXRDKU4E7E-5-63374 Nov 01, 2018
Application Notes & White Papers (16)
- Product Change NoticePDF 734 KB Nov 16, 2022
- Product Change NoticePDF 726 KB Aug 20, 2021
- Product Change NoticePDF 5.71 MB Jun 09, 2020
- Product Change NoticePDF 725 KB Jun 09, 2020
- Product Change NoticePDF 5.61 MB Jan 08, 2020View More (7)
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 891 KB 7WDXRDKU4E7E-6-10720 Sep 21, 2015
Marketing Collateral (2)
- Technical BriefPDF 238 KB 7WDXRDKU4E7E-6-11137 Feb 08, 2016
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Evaluation Board for 5P49V6901 VersaClock 6
This is the evaluation board for the Renesas 5P49V6901 VersaClock® 6 programmable clock generator. With RMS phase jitter less than 0.5 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G... Read More
Programmer Board for VersaClock 6 - 5P49V69xx
The VersaClock® 6 - 5P49V69xx programmer board is made to ease the programming of blank 5P49V69xx parts. With the on-board USB interface, Renesas Timing Commander™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Software & Tools (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
This video provides an overview of the Renesas VersaClock® 6, highlighting its key features within the programmable clock generator family. Discover how VersaClock® 6 combines low power consumption with high flexibility and performance, simplifying system design by replacing multiple discrete timing components.
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.
Resources
IDT provides a brief overview of the timing solutions optimized for various configurations using the NXP (Freescale) QorIQ / Layerscape processors.
IDT provides a brief tutorial on the timing solutions required for NXP (Freescale) QorIQ / Layerscape processor-based systems.
Presented by Ron Wade, PCI Express timing expert.
News & Blog Posts
Support Communities
-
5P49V6965 vs 5P49V6901
I have a 5P49V6965 in a design that previously used a 5P49V6901. The same configuration used for the 5P49V6901, doesn't appear to be operationally compatible with the 5P49V6965. With the 5P49V6901, I've been able to: Have outputs 3/4 on always on Have exclusive output control of ...
Oct 22, 2024 -
5P49V6965 vs 5P49V6901
I have a 5P49V6965 in a design that previously used a 5P49V6901. The same configuration used for the 5P49V6901, doesn't appear to be operationally compatible with the 5P49V6965. With the 5P49V6901, I've been able to: Have outputs 3/4 on always on Have exclusive output control of ...
Oct 22, 2024 -
Personality File for 5P49V6965A000NLGI
Hello, we have updated a new clock generator (5P49V6965A000NLGI) on a new board design and need a personality file to edit clocks. Where can I find this? For reference I have a register settings dump of the old generator that works for us. OLD (5P49V6901A000NLGI) i2cdump -y 0 0x6a c ...
Apr 10, 2026