Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The VersaClock® 6 - 5P49V69xx programmer board is made to ease the programming of blank 5P49V69xx parts. With the on-board USB interface, Renesas Timing Commander™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming. Compatible with 5P49V6901, 5P49V6913, 5P49V6914.

Features

  • Program VersaClock 6 – 5P49V69xx blank parts in the socket
  • Programmer board is powered using USB port
  • Programmer board uses Renesas’s Timing Commander GUI – to program the blank parts
  • USB port is the communication channel between the GUI and the VersaClock 6 – 5P49V69xxdevice in the socket

Products in the Design

Sample & Buy

EVKVC6-69xx Programming Board for VersaClock6 - 5P49V69xx - open view

EVKVC6-6901PROG

Active
Moisture Sensitivity Level (MSL):0
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to +85°C