Features
- 4 differential outputs LVPECL, LVDS, HCSL - or 4 LVCMOS outputs
- <0.7ps RMS typical phase jitter on outputs
- Four fractional output dividers (FODs)
- Independent spread spectrum capability on each output pair
- Stores 4 different configurations in OTP non-volatile memory
- Up to 350MHz input/output frequencies
- Redundant clock inputs with manual switchover
- Programmable loop bandwidth, output to output skew, slew rate control
- Individual output enable/disable
- Meets PCIe® Gen 1/2/3, USB 3.0, 1/10 GbE clock requirements
- 1.8/2.5/3.3V core and output voltages
- 4mm x 4mm 24-pin VFQFPN package
- -40 °C to +85 °C operating temperature range
- Supported by Renesas' Timing Commander™ software tool
Description
The 5P49V5935 is a programmable clock generator intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using an I²C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The 5P49V5935, by default, uses an integrated 25MHz crystal as an input reference. It also has a redundant external clock input. A glitchless manual switchover function allows the selection of either input reference during normal operation.
Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power-down), regional standards (US, Japan, Europe), or system production margin testing. The device may be configured to use one of two I²C addresses to allow multiple devices to be used in a system.
Applications
- Ethernet switch/router
- PCI Express 1.0/2.0/3.0
- Broadcast video/audio timing
- Multi-function printer
- Processor and FPGA clocking
- Any-frequency clock conversion
- MSAN/DSLAM/PON
- Fiber Channel, SAN
- Telecom line cards
- 1GbE and 10GbE
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5P49V5935A000LTGI | NRND | Available | Out of Stock | LGA | 24# | Tray | 3 | 0 | 490# | Yes | e4 Au | -40 to 85°C | |||
| 5P49V5935A000LTGI8 | NRND | N/A | Out of Stock | LGA | 24# | Reel | 3 | 2500# | 0 | Yes | e4 Au | -40 to 85°C | |||
| 5P49V5935B000LTGI | NRND | Available | In Stock | LGA | 1ku | $5.26 | 24# | Tray | 3 | 0 | 490# | Yes | e4 Au | -40 to 85°C | TAIWAN | SINGAPORE |
| 5P49V5935B000LTGI8 | NRND | N/A | In Stock | LGA | 1ku | $5.26 | 24# | Reel | 3 | 2500# | 0 | Yes | e4 Au | -40 to 85°C | TAIWAN | SINGAPORE |
Filters
Applied Filters
- Application NotePDF 1.09 MB R31AN0026EU0102 Rev.1.02 Sep 06, 2025
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Manual - Development ToolsPDF 1.25 MB 7WDXRDKU4E7E-5-57450 Feb 02, 2023
- Application NotePDF 486 KB 7WDXRDKU4E7E-5-63374 Nov 01, 2018
- Application NotePDF 717 KB 7WDXRDKU4E7E-5-61645 May 11, 2017
- Application NotePDF 307 KB 7WDXRDKU4E7E-5-59989 Mar 10, 2016
- Manual - Development ToolsPDF 549 KB 7WDXRDKU4E7E-5-57217 Dec 08, 2015
- Application NotePDF 144 KB 7WDXRDKU4E7E-5-59783 Dec 03, 2015
- Manual - SoftwarePDF 2.04 MB 7WDXRDKU4E7E-5-57026 Oct 07, 2015
- Manual - HardwarePDF 725 KB 7WDXRDKU4E7E-5-57025 Apr 29, 2015
- Application NotePDF 176 KB 7WDXRDKU4E7E-5-57449 Jun 26, 2014
Recommended Documents (1)
Datasheets (1)
- Manual - Development ToolsPDF 1.25 MB 7WDXRDKU4E7E-5-57450 Feb 02, 2023
- Manual - Development ToolsPDF 549 KB 7WDXRDKU4E7E-5-57217 Dec 08, 2015
- Manual - SoftwarePDF 2.04 MB 7WDXRDKU4E7E-5-57026 Oct 07, 2015
- Manual - HardwarePDF 725 KB 7WDXRDKU4E7E-5-57025 Apr 29, 2015
Manuals & Guides (4)
- Application NotePDF 1.09 MB R31AN0026EU0102 Rev.1.02 Sep 06, 2025
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Application NotePDF 486 KB 7WDXRDKU4E7E-5-63374 Nov 01, 2018
Application Notes & White Papers (15)
- Product Change NoticePDF 344 KB 7WDXRDKU4E7E-5-59950 Feb 20, 2016
- Product Change NoticePDF 243 KB 7WDXRDKU4E7E-5-59639 Oct 29, 2015
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Schematics & Design Files (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 945 KB 7WDXRDKU4E7E-6-10285 May 19, 2015
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Evaluation Board for 5P49V5935 VersaClock 5 with Integrated Crystal
This is the evaluation board for the Renesas 5P49V5935 VersaClock® 5 programmable clock generator with integrated crystal. With RMS phase jitter less than 0.7 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3,... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Software & Tools (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Lab demonstration and clock jitter measurement showing VersaClock 5. The frequency analyzer shows phase jitter at approximately 575 picoseconds RMS. Presented by Baljit Chandhoke, product manager at IDT. For more information visit the Programmable Clocks page.
This video will show you how to program VersaClock® 5 Low Power Programmable Clock Generator.
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.
Resources
IDT provides a brief overview of the timing solutions optimized for various configurations using the NXP (Freescale) QorIQ / Layerscape processors.
IDT provides a brief tutorial on the timing solutions required for NXP (Freescale) QorIQ / Layerscape processor-based systems.
Presented by Ron Wade, PCI Express timing expert.
News & Blog Posts
Support Communities
-
Timing Commander and USB to I²C
Hello, I need to program a 5P49V5935 device and I have a few doubts about how Timing Commander handles the communication with the clock generator IC. We would like to integrate the programmer in our design, so we would like to place the USB to I²C converter onboard. Since the ...
Dec 17, 2020