Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Alternative(s) Available
5P49V6965 - VersaClock 6E Programmable Clock Generator
  • Notes:Pin-pin compatible with additional functionality and design margin

Features

  • 9 LVCMOS outputs, including 1 reference output
  • In-system programmable with 4 independent output frequencies
  • Up to 200MHz input/output frequencies
  • Also supports crystal input
  • Stores 4 different configurations in OTP non-volatile memory
  • < 100mW core power (at 3.3V)
  • < 0.7ps RMS phase jitter (typ.)
  • Meets PCIe® Gen 1/2/3, USB 3.0, 1/10 GbE clock requirements
  • 1.8/2.5/3.3V core and output voltages
  • 4mm x 4mm 24-lead VFQFPN
  • -40 °C to +85 °C operating temperature range
  • Supported by Renesas' Timing Commander™ software tool

Description

The 5P49V5929 is a low-power programmable clock generator with best-in-class jitter performance and design flexibility with LVCMOS outputs capable of generating any output frequency. The 5P49V5929 is intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I²C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power-down), regional standards (US, Japan, Europe), or system production margin testing. The device may be configured to use one of two I²C addresses to allow multiple devices to be used in a system.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applications

  • Ethernet switch/router
  • PCI Express 1.0/2.0/3.0
  • Broadcast video/audio timing
  • Multi-function printer
  • Processor and FPGA clocking
  • Any-frequency clock conversion
  • MSAN/DSLAM/PON
  • Fiber Channel, SAN
  • Telecom line cards
  • 1 GbE and 10 GbE
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P49V5929A000NLGINRNDAvailableOut of StockVFQFPN24#Tray10490#Yese3 Sn-40 to 85°C
5P49V5929A000NLGI8NRNDN/AOut of StockVFQFPN24#Reel12500#0Yese3 Sn-40 to 85°C
5P49V5929B000NLGINRNDAvailableOut of StockVFQFPN1ku | $2.124#Tray10490#Yese3 Sn-40 to 85°CMALAYSIA, TAIWANSINGAPORE
5P49V5929B000NLGI8NRNDN/AOut of StockVFQFPN1ku | $2.124#Reel12500#0Yese3 Sn-40 to 85°CMALAYSIA, TAIWANSINGAPORE

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources