Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
5P49V6965 - VersaClock 6E Programmable Clock Generator
  • Notes:Pin-pin compatible with additional functionality and design margin

Features

  • 2 differential outputs LVPECL, LVDS, HCSL - or 4 LVCMOS outputs
  • 1 additional LVCMOS output
  • In-system programmable with 2 independent output frequencies
  • Up to 350 MHz input/output frequencies
  • Also supports crystal input
  • Stores 4 different configurations in OTP non-volatile memory
  • < 100 mW core power (at 3.3V)
  • < 0.7 ps RMS phase jitter (typ)
  • Meets PCIe® Gen1/2/3, USB 3.0, 1/10 GbE clock requirements
  • 1.8 / 2.5 / 3.3V core and output voltages
  • 4x4 mm 24-ld VFQFPN
  • -40° to +85°C operating temperature range
  • Supported by Timing Commander™  software tool

Description

The 5P49V5913 is low-power programmable clock generator with best-in-class jitter performance and design flexibility with universal outputs capable of generating any output frequency. The 5P49V5913 is intended for high performance consumer, networking, industrial, computing, and data-communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using I2C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to 4 different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power-down), regional standards (US, Japan, Europe) or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.

Parameters

AttributesValue
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Outputs (#)3
Output TypeLVCMOS, LVPECL, HCSL, LVDS
Output Freq Range (MHz)1 - 350
Input Freq (MHz)1 - 350
Inputs (#)2
Input TypeCrystal, LVCMOS, LVPECL, LVDS, HCSL
Output Banks (#)2
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategoryVersaClock 5, Low Jitter Clocks (<700 fs RMS), General Purpose Clocks, Programmable Clocks
Selection Criteria<700 fs RM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P49V5913B000NLGIActiveAvailableIn StockVFQFPN1ku | $2.8924#Tray10490#Yese3 Sn-40 to 85°CTAIWANSINGAPORE
5P49V5913A000NLGINRNDAvailableOut of StockVFQFPN24#Tray10490#Yese3 Sn-40 to 85°C
5P49V5913A000NLGI8NRNDN/AOut of StockVFQFPN24#Reel12500#0Yese3 Sn-40 to 85°C
5P49V5913B000NLGI8NRNDN/AOut of StockVFQFPN1ku | $2.8924#Reel12500#0Yese3 Sn-40 to 85°CTAIWANSINGAPORE

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?