Skip to main content
Renesas Electronics Corporation

Features

  • Std., A, and C speeds
  • Low input and output leakage <1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility:– VOH = 3.3V (typ.)
  • – VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 48mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Military product compliant to MIL-STD-883, Class B and DESC listed (dual marked)
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin CERDIP and LCC packages

Description

The 5962-92218 (equivalent to IDT 54FCT374T) is an 8-bit register that consists of eight D-type flip-flops with a buffered common clock and buffered 3-state output control. When the output enable (/OE) input is low, the eight outputs are enabled. When the /OE input is high, the outputs are in the high-impedance state. The 5962-92218 operates at -55C to +125C. (For commercial version, see 74FCT374T)
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
5962-9221802M2AObsoleteN/AOut of StockLCC20#MNoTube
5962-9221802MRAObsoleteN/AOut of StockCDIP20#MNoTube
5962-9221804M2AObsoleteN/AOut of StockLCC20#MNoTube
5962-9221804MRAObsoleteN/AOut of StockCDIP20#MNoTube
5962-9221806M2AObsoleteN/AOut of StockLCC20#MNoTube
5962-9221806MRAObsoleteN/AOut of StockCDIP20#MNoTube
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?