Skip to main content
Renesas Electronics Corporation

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • Separate upper-byte and lower-byte control for multiplexed bus compatibility
  • 5962-91617 easily expands data bus width to 32 bits or more
  • Interrupt Flag and On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling
  • between ports
  • Fully asynchronous operation from either port
  • Battery backup operation—2V data retention
  • TTL-compatible, single 5V (±10%) power supply
  • Available in 84-pin ceramic PGA and Flatpack packages

Description

The 5962-91617 (IDT 7025) is a high-speed 8K x 16 Dual-Port Static RAM designed to be used as a stand-alone 128K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or more word systems. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
5962-9161701MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161702MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161702MYAObsoleteN/AOut of StockFPACK84#MNoTray
5962-9161703MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161703MYAObsoleteN/AOut of StockFPACK84#MNoTray
5962-9161704MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161704MYAObsoleteN/AOut of StockFPACK84#MNoTray
5962-9161705MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161706MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161707MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161707MYAObsoleteN/AOut of StockFPACK84#MNoTray
5962-9161708MXAObsoleteN/AOut of StockPGA84#MNoTray
5962-9161708MYAObsoleteN/AOut of StockFPACK84#MNoTray