Skip to main content
Renesas Electronics Corporation

Features

  • True dual-ported memory cells, which allow simultaneous access of the same memory location
  • On-chip port arbitration logic
  • BUSY output flag
  • Battery backup operation - 2V data retention
  • TTL-compatible, single 5V ±10% power supply
  • Available in 48-pin Ceramic LCC, Flatpack, and 600mil SDBRZ packages

Description

The 5962-87002 (7132/42) is a high-speed 2K x 8 dual-port static RAM designed to be used as a stand-alone 8-bit dual-port RAM or as a "MASTER" dual-port RAM together with a "SLAVE" dual-port in 16-bit-or-more word width systems, which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode. 

Military grade product in compliance with MIL-PRF-38535 QML.

Applied Filters: