Skip to main content
Renesas Electronics Corporation

Features

  • Stnd., A, and C speeds
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • High drive outputs (–32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) 1.0V at VCC = 5V, TA = 25C
  • Available in 48 pin CERPACK package

Description

The 54FCT16245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses. The Direction and Output Enable controls operate these devices as either two independent 8-bit transceivers or one 16-bit transceiver. The 54FCT16245T operates at -55C to +125C. (For commercial version, see 74FCT16245T)
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
54FCT16245ATEBObsoleteN/AOut of StockCPACK48#MNoTube
54FCT16245CTEBObsoleteN/AOut of StockCPACK48#MNoTube
54FCT16245TEBObsoleteN/AOut of StockCPACK48#MNoTube

Support Communities

  1. IDT74FCT164245 - (FAST CMOS 16-BITBIDIRECTIONAL 3.3V TO 5V TRANSLATOR) Can operate on VCC1 & VCC2 at +3.3V

    Dear team, I've planned to use the part IDT74FCT164245 - (FAST CMOS 16-BIT BIDIRECTIONAL 3.3V TO 5V TRANSLATOR) as a +3.3V (LVTTL) Voltage buffer or LVTTL driver instead of Voltage translator. However in datasheet its mentioned that VCC1 = 5V with tolerance of +/= 10 percentage, VCC2 = 3 ...

    Oct 8, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?