Skip to main content
Renesas Electronics Corporation

Features

  • Standard, A, and C speeds
  • Typical tSK(o) (output skew) < 250ps
  • Low input and output leakage <1µA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015; > 200V using machine model (C = 200pF, R = 0)
  • Balanced output drivers:
  • ±16mA (military)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V,
  • TA = 25 °C
  • Available in a 48-pin CERPACK package

Description

The 54FCT162244T 16-bit high-speed and low-power buffer/line driver is for bus interface or signal buffering applications and has three-state controls allowing independent 4-bit, 8-bit, or combined 16-bit operation. The 54FCT162244T operates at -55 °C to +125 °C. For the commercial version, see 74FCT162244T.

Parameters

AttributesValue
FunctionBuffer/Driver
Pkg. CodeCS48
Temp. Range (°C)-55 to 125°C
Bus Width (bits)16
Core Voltage (V)5
Speed GradeA

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CPACK16.3 x 9.65 x 2.4481.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
54FCT162244ATEBActiveN/AOut of StockCPACK1ku | $3548#MNoTube1THAILANDTAIWAN, USA
54FCT162244CTEBObsoleteN/AOut of StockCPACK48#MNoTube1
54FCT162244TEBObsoleteN/AOut of StockCPACK48#MNoTube1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?