Skip to main content
Renesas Electronics Corporation

Description

The 4559 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPUDMATimerEthernetTemp. Range (°C)
M34559G6-XXXFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.28KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34559G6-XXXFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.28KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34559G6FP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.28KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34559G6FP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.28KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85

Support Communities

  1. [RCarH3][DRM] In linux guest mode, rogue_km crash.

    ... 0x2b0 [pvrsrvkm][ 39.438770] LR is at PVRSRVDebugRequest+0x194/0x2b0 [pvrsrvkm][ 39.444463] pc : [] lr : [] pstate: 00000145[ 39.452856] sp : ffff0000097839a0[ 39.455962] x29: ffff0000097839a0 x28: 0000000000000000[ 39.461846] x27: ffff8005f5f9de20 x26: 0000000000000002[ 39.467789] x25: ffff8005f36bc700 x24: 0000000000000009[ 39.471167] x23: 0000000000000000 x22: 0000000000000000[ 39.476870 ...

    Jul 17, 2021
  2. Device tree RZ/G2L for SN65DSI83 and backlight

    Hello everyone, we are using a SN64DSI83 as an interface bridge between the MIPI DSI of the RZ/G2L and a LVDS screen. I have posted the device tree file below. However the screen is instantly turned off after uboot exists and we have no idea why. The configuration ...

    Mar 15, 2023
  3. Document R11AN0073EU0110 has a link to a hex editor

    Document R11AN0073EU0110 has a link to a hex editor http://www.hexedit.com/ recommended to examine BCH files. This link is stale. The python script for generating BCH files recommends using the command line switch --formatting to document the BCH file layout.  This command switch throws an ...

    Jun 18, 2019
View All Results from Support Communities (12)

Knowledge Base

  1. Can 4559 Group MCUs programs be assembled using debugger M3T-PD45?

    Programs can be assembled but not debugged with M3T-PD45.You will need to use compact emulator M34559T2-CPE or the emulator debugger bundled with M3T-PD45M to debug 4559 Group MCUs.

    Sep 11, 2006
  2. When does count time operation starts using Prescaler and timer 1?

    Count starts from the first rising edge of the count source (2) after prescaler and timer 1 operations start (1). Subject to the operation start timing of the timers and count source, after count starts, the time to the first underflow (3) will be (up to one count period) shorter ...

    Jan 17, 2005
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?