Skip to main content
Renesas Electronics Corporation

Description

The 3803L Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCDACEthernetTemp. Range (°C)
M38039FFLHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039FFLHP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039FFLKP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039FFLSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP82KB64#16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039FFLWG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA82KB64#16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039MFL-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039MFL-XXXKP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38039MFL-XXXSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP82KB64#16.8MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85

Support Communities

  1. Can't program 38D5 series with E8a

    Hi all, I have a programming problem for M38D59GFHP, I use my own PCB and connect it to the E8a. The connection between them follow the document "On Board Programming for QzROM / FLASH with E8a Rev. 4.10"., the crystal I use is 4MHz. And when I use FDT ...

    Apr 12, 2023

Knowledge Base

  1. (3803H,3803L) Does SOUT2 goes to high impedance even P51/SOUT2 set to CMOS output?

    When the internal is selected as the transfer clock, the SOUT2 pin goes to high impedance regardless of the P51/SOUT2 P-channel output disable bit setting. In regards to timing, the SOUT2 pin goes to high impedance a half-cycle of the transfer clock after the last rise ...

    Jun 9, 2005
  2. (3803L) Is it ceramic oscillation or RC oscillation for the selection of XIN?

    Set to ceramic/crystal oscillation. Apply the external clock to XIN and leave XOUT open. Set the external clock Duty to 50%. (#105199)

    Jun 9, 2005
  3. (3803L) How to find Icc for frequencies that are not included on ECT?

    Please refer to "3.2 Typical characteristics: Power source current characteristic example" in your user's manual. Note that standard characteristics examples are measurement examples using standard samples; the values are provided for reference only and are not guaranteed. (#104890)

    Mar 1, 2005
View All Results from Knowledge Base (121)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?