Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance
    RDS(on)1 = 6.0 mΩ MAX. (VGS = 10 V, ID = 38 A)
    RDS(on)2 = 9.5 mΩ MAX. (VGS = 4 V, ID = 38 A)
  • Low Ciss: Ciss = 8400 pF TYP.
  • Built-in gate protection diode

Description

The 2SK3715 is a Nch Single Power Mosfet 60V 75A 6.0Mohm Mp-45F/To-220.

Applied Filters: