Skip to main content
Renesas Electronics Corporation

Features

  • 4.5-V drive available
  • Low on-state resistance
    RDS(on)1 = 14 mΩ MAX. (VGS = 10 V, ID = 20 A)
  • Low gate charge
    QG = 25 nC TYP. (ID = 40 A, VDD = 24 V, VGS = 10 V)
  • Built-in gate protection diode
  • Surface mount device available

Description

The 2SK3404 is a Nch Single Power Mosfet 30V 40A 14Mohm Mp-25/To-220Ab.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
2SK3404-AZObsoleteN/AOut of StockMP-253#BagYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?