Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3
Cob (Typical) (pF)130
IC @100 °C (A)5
IC @25 °C (A)5
Lead CompliantNo
Lead Count (#)3
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)15
Pch (W)15
Tape & ReelNo
VCE (sat) (V)0.5
VCEO (V)60
Vcbo (V)100
Vebo (V)7
fT (Typical) (GHz)0.15
hFE100-400

Description

Support is limited to customers who have already adopted these products.

The 2SC4332 and 2SC4332-Z are mold power transistors developed for high-speed switching and feature a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.