Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Pin and function compatible to Cypress W181-53
  • Packaged in 8-pin SOIC
  • Provides a spread spectrum output clock
  • Accepts a clock input and provides same frequency dithered output
  • Input frequency of 46 to 75 MHz for Clock input
  • Peak reduction by 7dB - 14dB typical on 3rd - 19th odd harmonics
  • Spread percentage selection for +/-0.625% and +/-1.875%
  • Operating voltage of 3.3 V and 5 V
  • Advanced, low-power CMOS process

Description

The 181-53 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 181-53 offers center spread selection of +/-0.625% and +/-1.875%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
181M-53LFObsoleteN/AOut of StockSOIC8#CYesTube
181M-53LFTObsoleteN/AOut of StockSOIC8#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?